SWRS255A March 2022 – April 2025 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SimpleLink™CC1311P3 device is a multiprotocol Sub-1GHz wireless microcontroller (MCU) supporting IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty, proprietary systems, including the TI 15.4-Stack (Sub-1GHz). The CC1311P3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics, and medical applications.
The CC1311P3 has a software-defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in 143MHz to 176MHz, 287MHz to 351MHz, 359MHz to 527-MHz, 861MHz to 1054MHz, and 1076MHz to 1315MHz frequency bands. The CC1311P3 has an efficient built-in PA that supports +14dBm TX at 24.9mA and +20dBm TX at 65mA. In RX, it has -121dBm sensitivity and 88dB blocking ±10MHz in SimpleLink™ long-range mode with 2.5kbps data rate.
The CC1311P3 has a low sleep current of 0.7μA with RTC and 32KB RAM retention.
Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.
The CC1311P3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1GHz MCUs, and host MCUs. CC1311P3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool support migration between devices in the portfolio. A comprehensive number of software stacks, application examples, and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.
| PART NUMBER(1) | PACKAGE | PACKAGE SIZE |
|---|---|---|
| CC1311P31T0RGZR | VQFN (48) | 7.00mm × 7.00mm |