SWRS255A March 2022 – April 2025 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage range(1) | 0 | VDDS | V | ||
| Offset | Measured at VDDS / 2 | ±5 | mV | ||
| Decision time | Step from –10mV to 10 mV | 0.78 | µs | ||
| Current consumption | Internal reference | 9.2 | µA |