SWRS206D March 2017 – September 2020 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC3220MODx and CC3220MODAx modules from TI are certified for FCC, IC, ETSI/CE, Japan MIC, and SRRC. Moreover, the module is also Wi-Fi CERTIFIED™ with the ability to request a certificate transfer for Wi-Fi alliance members. TI customers that build products based on the CC3220MODx or CC3220MODAx from TI can save in testing cost and time per product family.
Regulatory Body | Specification | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF Exposure | Z64-CC3220MOD |
IC (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi) | 451I-CC3220MOD |
ETSI/CE (Europe) | EN300328 v2.1.1 (2.4GHz Wi-Fi) | — |
EN62311:2008 (MPE) | — | |
EN301489-1 v2.1.1 (General EMC) | — | |
EN301489-17 v3.1.1 (EMC) | — | |
EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
MIC (Japan) | Article 49-20 of ORRE | 201-170386 |
SRRC (China) | EN300328 v1.7.1 | CC3220MODSM2MOB: 2017DJ2948(M) CC3220MODSF12MOB: 2017DJ2944(M) CC3220MODASM2MON: 2017DJ3095 CC3220MODASF12MON: 2017DJ3121 |