SWRS206D March 2017 – September 2020 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VIH | Operation mode level | 0.65 × VBAT | V | ||
VIL | Shutdown mode level(1) | 0 | 0.6 | V | |
Minimum time for nReset low for resetting the module | 5 | ms | |||
Tr and Tf | Rise and fall times | 20 | µs |