SWRS206D March 2017 – September 2020 CC3220MOD , CC3220MODA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | RATE | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Max RMS Output Power measured at 1 dB from IEEE spectral mask or EVM | 1 DSSS | 17.0 | dBm | ||
2 DSSS | 17.0 | ||||
11 CCK | 17.3 | ||||
6 OFDM | 16.3 | ||||
9 OFDM | 16.3 | ||||
18 OFDM | 16 | ||||
36 OFDM | 15 | ||||
54 OFDM | 13.5 | ||||
MCS7 (mixed mode) | 12 | ||||
Transmit center frequency accuracy | –20 | 20 | ppm |