SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
| PIN | SIGNAL NAME | TYPE | DIR (I/O) | VOLTAGE LEVEL | SHUTDOWN STATE | STATE AFTER POWER-UP | DESCRIPTION |
|---|---|---|---|---|---|---|---|
| 1 | GND | GND | GND | ||||
2 | GND | GND | GND | ||||
3 | SDIO CLK | Digital | I | 1.8V | HiZ | HiZ | SDIO clock or SPI clock |
4 | SDIO CMD | Digital | I/O | 1.8V | HiZ | HiZ | SDIO command or SPI PICO |
5 | SDIO_D3 | Digital | I/O | 1.8V | HiZ | PU | SDIO data D3 or SPI CS |
6 | SDIO_D2 | Digital | I/O | 1.8V | HiZ | HiZ | SDIO data D2 |
7 | SDIO_D1 | Digital | I/O | 1.8V | HiZ | HiZ | SDIO data D1 |
8 | SDIO_D0 | Digital | I/O | 1.8V | HiZ | HiZ | SDIO data D0 or SPI POCI |
9 | Logger3 | Digital | O | 1.8V | PU | PU | Tracer (UART TX debug logger) |
10 | Host_IRQ_WL3 | Digital | O | 1.8V | PD | 0 | Interrupt request to host for WLAN |
11 | Host_IRQ_BLE | Digital | O | 1.8V | PD | PD | Reserved for future use |
12 | SWDIO | Digital | I/O | 1.8V | PU | PU | Serial wire debug I/O |
13 | SWCLK | Digital | I | 1.8V | PD | PD | Serial wire debug clock |
14 | GND | GND | GND | ||||
15 | GND | GND | GND | ||||
16 | GND | GND | GND | ||||
17 | nReset | Digital | I | 1.8V | PD | PD | Reset line for enabling or disabling device (active low) |
18 | SLOW_CLK_IN | Digital | I | 1.8V | PD | PD | 32.768kHZ RTC clock input |
19 | VPP_IN | POW | 1.8V OTP programming input supply | ||||
20 | GND | GND | GND | ||||
21 | GND | GND | GND | ||||
22 | GND | GND | GND | ||||
23 | RF_OUT | RF | I/O | Bluetooth Low Energy and WLAN 2.4GHz RF port | |||
24 | GND | GND | GND | ||||
25 | GND | GND | GND | ||||
26 | GND | GND | GND | ||||
27 | GND | GND | GND | ||||
28 | GND | GND | GND | ||||
29 | GND | GND | GND | ||||
30 | GND | GND | GND | ||||
31 | GND | GND | GND | ||||
32 | GND | GND | GND | ||||
33 | GND | GND | GND | ||||
34 | GND | GND | GND | ||||
35 | GND | GND | GND | ||||
36 | GND | GND | GND | ||||
37 | 3V3_IN | POW | VDD PA Voltage | ||||
38 | 3V3_IN | POW | VDD PA Voltage | ||||
39 | GND | GND | GND | ||||
40 | GND | GND | GND | ||||
41 | GND | GND | GND | ||||
42 | GND | GND | GND | ||||
43 | GND | GND | GND | ||||
44 | GND | GND | GND | ||||
45 | COEX_PRIORITY2 | Digital | I | 1.8V | PU | PU | External coexistence interface: priority |
46 | COEX_REQ2 | Digital | I | 1.8V | PU | PU | External coexistence interface: request |
47 | COEX_GRANT2 | Digital | O | 1.8V | PD | PD | External coexistence interface: grant |
48 | UART RTS | Digital | O | 1.8V | PU | PU | Device RTS signal: flow control for BLE HCI |
49 | UART CTS | Digital | I | 1.8V | PU | PU | Device CTS signal: flow control for BLE HCI |
50 | UART RX | Digital | I | 1.8V | PU | PU | UART RX for BLE HCI |
51 | UART TX | Digital | O | 1.8V | PU | PU | UART TX for BLE HCI |
52 | ANT_SEL2 | Digital | O | 1.8V | PD | PD | Antenna select control line |
53 | 1V8_IN | POW | Main supply voltage for analog and digital—VDD_MAIN_IN, VDDA_IN1, VDDA_IN2, VIO | ||||
54 | 1V8_IN | POW | Main supply voltage for analog and digital—VDD_MAIN_IN, VDDA_IN1, VDDA_IN2, VIO | ||||
55 | GND | GND | GND | ||||
56 | GND | GND | GND | ||||
57 | GND | GND | GND | ||||
58 | GND | GND | GND | ||||
59 | GND | GND | GND | ||||
60 | GND | GND | GND | ||||
61 | GND | GND | GND | ||||
| 62 | GND | GND | GND | ||||
63 | GND | GND | GND | ||||
64 | GND | GND | GND | ||||
65 | GND | GND | GND |