SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
The RF section of this wireless module gets top priority in terms of layout. It is very important for the RF section to be laid out correctly to ensure optimum performance from the module. A poor layout can cause low-output power, EVM degradation, sensitivity degradation, and mask violations.
The image below shows the RF placement and routing of the CC3301MOD module with an external antenna.
Follow these RF layout recommendations for the CC330xMOD device: