SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
| PARAMETER | DESCRIPTION | TEST CONDITION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VIH | High Level Input Voltage | 0.65 × VIO | VIO | V | ||
| VIL | Low Level Input Voltage | 0 | 0.35 × VIO | |||
| VOH | High Level Output Voltage | at 4mA | VIO – 0.45 | VIO | ||
| VOL | Low Level Output Voltage | at 4mA | 0 | 0.45 |