SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC330xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.
The CC330xMOD offers the latest standards from Wi-Fi and BLE while maintaining compatibility with Wi-Fi 4 (802.11 b/g/n). These CC330xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC330xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC330xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).
| PART NUMBER1 | Wi-Fi 2.4GHz SISO | BLUETOOTH LOW ENERGY |
|---|---|---|
| CC3300MODENIAMOZR | ✔ | |
| CC3301MODENIAMOZR | ✔ | ✔ |