SWRS353A April 2025 – February 2026 CC3350MOD , CC3351MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Reflow Profile for the CC335xMOD Module shows the recommended reflow profile for the CC335xMOD module.
Temperature Values for Reflow Profile lists the temperature values for the profile shown in Reflow Profile for the CC335xMOD Module.
| ITEM | TEMPERATURE (°C) | TIME (s) |
|---|---|---|
| Preheat | D1: 150 to 180 | TS: 60 to 120 |
| Reflow | D2: 217 to 260 | TR: 60 to 120 |
| Peak temperature | D3: 260 maximum | TP: 7.5 |