SWRS353A April 2025 – February 2026 CC3350MOD , CC3351MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC3350MOD and CC3351MOD modules from TI are certified for FCC, IC, ETSI/CE, and Japan MIC. The module is also Wi-Fi CERTIFIED™ with the ability to request a certificate transfer for Wi-Fi Alliance® members. TI customers who build products based on the CC335xMOD device from TI can save on testing costs and time per product family. Table 8-1 shows the certification list for the CC3351MOD module.
| REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
|---|---|---|
| FCC (USA) | Part 15C + MPE FCC RF exposure | Z64-CC33DBMOD |
| IC/ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi, Bluetooth) | 451I-CC33DBMOD |
| ETSI/CE (Europe) | EN300328 v2.2.2 (2.4GHz Wi-Fi, Bluetooth) | — |
| EN301893 v2.1.1 (5GHz Wi-Fi) | — | |
| EN300440 V2.2.1 | — | |
| EN62311:2020 (MPE) | — | |
| EN50665:2017 | — | |
| EN301489-1 v2.2.3 (general EMC) | — | |
| EN301489-3 V2.3.2 | — | |
| EN301489-17 v3.3.1 (EMC) | — | |
| EN62368-1:2020/A11:2020 | — | |
|
MIC (Japan) |
Article 49-20 of ORRE | 201-250530 (Test Grade: 51) |
| 201-250531 (Test Grade: 50) |