SWRS353A April 2025 – February 2026 CC3350MOD , CC3351MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The RF section of this wireless module gets top priority in terms of layout. It is very important for the RF section to be laid out correctly to ensure optimum performance from the module. A poor layout can cause low-output power, EVM degradation, sensitivity degradation, and mask violations.
The image below shows the RF placement and routing of the CC3351MOD module with an external antenna.
Follow these RF layout recommendations for the CC335xMOD device: