SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error(1) | 1.4 V ≤ dVREF ≤ 1.6 V(2) | 2.2 V, 3 V | ±2.0 | LSB | ||
| 1.6 V < dVREF(2) | ±1.7 | ||||||
| ED | Differential linearity error(1) | See (2) | 2.2 V, 3 V | ±1.0 | LSB | ||
| EO | Offset error(3) | dVREF ≤ 2.2 V(2) | 2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
| dVREF > 2.2 V(2) | 2.2 V, 3 V | ±1.0 | ±2.0 | ||||
| EG | Gain error(3) | See (2) | 2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
| ET | Total unadjusted error | dVREF ≤ 2.2 V(2) | 2.2 V, 3 V | ±1.4 | ±3.5 | LSB | |
| dVREF > 2.2 V(2) | 2.2 V, 3 V | ±1.4 | ±3.5 | ||||