SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 1.8 V | 0.80 | 1.40 | V | ||
| 3 V | 1.50 | 2.10 | |||||
| VIT– | Negative-going input threshold voltage | 1.8 V | 0.45 | 1.00 | V | ||
| 3 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.3 | 0.8 | V | ||
| 3 V | 0.4 | 1.0 | |||||
| RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = VCC |
20 | 35 | 50 | kΩ | |
| CI | Input capacitance | VIN = VSS or VCC | 5 | pF | |||
| Ilkg(Px.y) | High-impedance leakage current | See (1)(2) | 1.8 V, 3 V | ±50 | nA | ||
| t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(3) | Ports with interrupt capability [see block diagram (Section 1.4) and terminal function descriptions (Section 4.2)] | 1.8 V, 3 V | 20 | ns | ||