SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VeREF+ | Positive external reference voltage input | VeREF+ > VREF–/VeREF–(2) | 1.4 | AVCC | V | ||
| VREF–/VeREF– | Negative external reference voltage input | VeREF+ > VREF–/VeREF–(3) | 0 | 1.2 | V | ||
| (VeREF+ –
VREF–/VeREF–) |
Differential external reference voltage input | VeREF+ > VREF–/VeREF–(4) | 1.4 | AVCC | V | ||
| IVeREF+
IVREF–/VeREF- |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC12CLK = 5 MHz, ADC12SHTx = 1h, Conversion rate 200 ksps |
2.2 V, 3 V | ±8.5 | ±26 | µA | |
| 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC12CLK = 5 MHz, ADC12SHTx = 8h, Conversion rate 20 ksps |
2.2 V, 3 V | ±1 | |||||
| CVREF+/- | Capacitance at VREF+ or VREF- terminal, external reference(5) | 10 | µF | ||||