SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
Figure 6-3 shows the port diagram. Table 6-46 summarizes the selection of the pin functions.
| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1MAPx | |||
| P1.5/P1MAP5/R23 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 | X |
| Mapped secondary digital function – see Table 6-6 | 0; 1(3) | 1 | ≤ 30(3) | ||
| R23(1) (not available on CC430F513x) | X | 1 | = 31 | ||
| P1.6/P1MAP6/R13/ LCDREF | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | X |
| Mapped secondary digital function – see Table 6-6 | 0; 1(3) | 1 | ≤ 30(3) | ||
| R13/LCDREF(1) (not available on CC430F513x) | X | 1 | = 31 | ||
| P1.7/P1MAP7/R03 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | X |
| Mapped secondary digital function – see Table 6-6 | 0; 1(3) | 1 | ≤ 30(3) | ||
| R03(1) (not available on CC430F513x) | X | 1 | = 31 | ||