SCHS122N November 1997 – April 2024 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Parameter | VEE (V) | VCC (V) | Test Conditions | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| tPHL, tPLH Propagation delay, switch in to out |
0 | 2 | TA = 25°C | HC | 60 | ns | |||
| TA = –40°C to +85°C | HC | 75 | |||||||
| TA = –55°C to +125°C | HC | 90 | |||||||
| 0 | 4.5 | TA = 25°C | HC, HCT | 12 | |||||
| TA = –40°C to +85°C | HC, HCT | 15 | |||||||
| TA = –55°C to +125°C | HC, HCT | 18 | |||||||
| 0 | 6 | TA = 25°C | HC | 10 | |||||
| TA = –40°C to +85°C | HC | 13 | |||||||
| TA = –55°C to +125°C | HC | 15 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC, HCT | 8 | |||||
| TA = –40°C to +85°C | HC, HCT | 10 | |||||||
| TA = –55°C to +125°C | HC, HCT | 12 | |||||||
| tPHZ, tPLZ Maximum switch turn OFF delay from S or E to switch output |
4051 | 0 | 2 | TA = 25°C | HC | 250 | ns | ||
| TA = –40°C to +85°C | HC | 340 | |||||||
| TA = –55°C to +125°C | HC | 400 | |||||||
| 0 | 4.5 | TA = 25°C | HC, HCT | 50 | |||||
| TA = –40°C to +85°C | HC, HCT | 56 | |||||||
| TA = –55°C to +125°C | HC, HCT | 68 | |||||||
| 0 | 6 | TA = 25°C | HC | 44 | |||||
| TA = –40°C to +85°C | HC | 50 | |||||||
| TA = –55°C to +125°C | HC | 57 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC, HCT | 44 | |||||
| TA = –40°C to +85°C | HC, HCT | 50 | |||||||
| TA = –55°C to +125°C | HC, HCT | 55 | |||||||
| tPHZ, tPLZ Maximum switch turn OFF delay from S or E to switch output |
4052 | 0 | 2 | TA = 25°C | HC | 250 | ns | ||
| TA = –40°C to +85°C | HC | 340 | |||||||
| TA = –55°C to +125°C | HC | 400 | |||||||
| 0 | 4.5 | TA = 25°C | HC, HCT | 50 | |||||
| TA = –40°C to +85°C | HC, HCT | 63 | |||||||
| TA = –55°C to +125°C | HC, HCT | 75 | |||||||
| 0 | 6 | TA = 25°C | HC | 45 | |||||
| TA = –40°C to +85°C | HC | 54 | |||||||
| TA = –55°C to +125°C | HC | 65 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC | 45 | |||||
| HCT | 45 | ||||||||
| TA = –40°C to +85°C | HC | 48 | |||||||
| HCT | 50 | ||||||||
| TA = –55°C to +125°C | HC | 57 | |||||||
| HCT | 57 | ||||||||
| tPHZ, tPLZ Maximum switch turn OFF delay from S or E to switch output |
4053 | 0 | 2 | TA = 25°C | HC | 250 | ns | ||
| TA = –40°C to +85°C | HC | 340 | |||||||
| TA = –55°C to +125°C | HC | 400 | |||||||
| 0 | 4.5 | TA = 25°C | HC | 45 | |||||
| HCT | 50 | ||||||||
| TA = –40°C to +85°C | HC | 53 | |||||||
| HCT | 53 | ||||||||
| TA = –55°C to +125°C | HC | 63 | |||||||
| HCT | 66 | ||||||||
| 0 | 6 | TA = 25°C | HC | 45 | |||||
| TA = –40°C to +85°C | HC | 50 | |||||||
| TA = –55°C to +125°C | HC | 55 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC | 45 | |||||
| HCT | 45 | ||||||||
| TA = –40°C to +85°C | HC | 50 | |||||||
| HCT | 50 | ||||||||
| TA = –55°C to +125°C | HC | 55 | |||||||
| HCT | 55 | ||||||||
| tPZL, tPZH Maximum switch turn ON delay from S or E to switch output | 4051 | 0 | 2 | TA = 25°C | HC | 325 | ns | ||
| TA = –40°C to +85°C | HC | 405 | |||||||
| TA = –55°C to +125°C | HC | 490 | |||||||
| 0 | 4.5 | TA = 25°C | HC | 45 | |||||
| HCT | 55 | ||||||||
| TA = –40°C to +85°C | HC | 56 | |||||||
| HCT | 69 | ||||||||
| TA = –55°C to +125°C | HC | 68 | |||||||
| HCT | 83 | ||||||||
| 0 | 6 | TA = 25°C | HC | 38 | |||||
| TA = –40°C to +85°C | HC | 48 | |||||||
| TA = –55°C to +125°C | HC | 57 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC | 36 | |||||
| HCT | 48 | ||||||||
| TA = –40°C to +85°C | HC | 40 | |||||||
| HCT | 55 | ||||||||
| TA = –55°C to +125°C | HC | 48 | |||||||
| HCT | 60 | ||||||||
| tPZL, tPZH Maximum switch turn ON delay from S or E to switch output | 4052 | 0 | 2 | TA = 25°C | HC | 325 | ns | ||
| TA = –40°C to +85°C | HC | 405 | |||||||
| TA = –55°C to +125°C | HC | 490 | |||||||
| 0 | 4.5 | TA = 25°C | HC | 65 | |||||
| HCT | 70 | ||||||||
| TA = –40°C to +85°C | HC | 81 | |||||||
| HCT | 68 | ||||||||
| TA = –55°C to +125°C | HC | 98 | |||||||
| HCT | 105 | ||||||||
| 0 | 6 | TA = 25°C | HC | 55 | |||||
| TA = –40°C to +85°C | HC | 69 | |||||||
| TA = –55°C to +125°C | HC | 83 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC | 46 | |||||
| HCT | 48 | ||||||||
| TA = –40°C to +85°C | HC | 58 | |||||||
| HCT | 60 | ||||||||
| TA = –55°C to +125°C | HC | 69 | |||||||
| HCT | 72 | ||||||||
| tPZL, tPZH Maximum switch turn ON delay from S or E to switch output | 4053 | 0 | 2 | TA = 25°C | HC | 325 | ns | ||
| TA = –40°C to +85°C | HC | 405 | |||||||
| TA = –55°C to +125°C | HC | 490 | |||||||
| 0 | 4.5 | TA = 25°C | HC | 44 | |||||
| HCT | 48 | ||||||||
| TA = –40°C to +85°C | HC | 55 | |||||||
| HCT | 60 | ||||||||
| TA = –55°C to +125°C | HC | 66 | |||||||
| HCT | 72 | ||||||||
| 0 | 6 | TA = 25°C | HC | 37 | |||||
| TA = –40°C to +85°C | HC | 47 | |||||||
| TA = –55°C to +125°C | HC | 56 | |||||||
| -4.5 | 4.5 | TA = 25°C | HC | 40 | |||||
| HCT | 48 | ||||||||
| TA = –40°C to +85°C | HC | 45 | |||||||
| HCT | 55 | ||||||||
| TA = –55°C to +125°C | HC | 47 | |||||||
| HCT | 60 | ||||||||
| CI Input (control) capacitance | TA = 25°C | HC, HCT | 10 | pF | |||||
| TA = –40°C to +85°C | HC, HCT | 10 | |||||||
| TA = –55°C to +125°C | HC, HCT | 10 | |||||||