SCHS122N November   1997  – April 2024 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Electrical Characteristics: HC Devices
    6. 5.6  Electrical Characteristics: HCT Devices
    7. 5.7  Switching Characteristics, VCC = 5V
    8. 5.8  Switching Characteristics, CL = 50pF
    9. 5.9  Analog Channel Specifications
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: HCT Devices

Over operating free-air temperature range, VSUPPLY = ±5V, and RL = 100Ω, (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
CD74HCT405x
VIS (V) VI (V) VEE (V) VCC (V) TA
Input High Voltage, VIH, Min 4.5 to 5.5 25°C 2 V
–40°C to +85°C 2
–55°C to +125°C 2
Input Low Voltage, VIL, Max 4.5 to 5.5 25°C 0.8 V
–40°C to +85°C 0.8
–55°C to +125°C 0.8
rON
ON resistance
IO = 1mA VCC or VEE VIL or VIH 0 4.5 25°C 70 160 Ω
–40°C to +85°C 200
–55°C to +125°C 240
-4.5 4.5 25°C 40 120
–40°C to +85°C 150
–55°C to +125°C 180
VCC to VEE 0 4.5 25°C 90 180
–40°C to +85°C 225
–55°C to +125°C 270
-4.5 4.5 25°C 45 130 Ω
–40°C to +85°C 162
–55°C to +125°C 195
ΔrON
Maximum ON resistance between any two channels
0 4.5 25°C 10
Ω

-4.5 4.5 25°C 5
IIZ
Switch ON/OFF leakage current
1 and 2 channels For switch OFF: When VIS = VCC, VOS = VEE; When VIS = VEE, VOS = VCC, For switch ON: All applicable combinations of VIS and VOS voltage levels VIL or VIH 0 6
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1
4053 -5 5
25°C

±0.1
–55°C to 85°C ±1
–55°C to 125°C ±1
4 channels 0 6
25°C

±0.1
–55°C to 85°C ±1
–55°C to 125°C ±1
4052 -5 5
25°C

±0.2
–55°C to 85°C ±2
–55°C to 125°C ±2
8 channels 0 6
25°C

±0.2
–55°C to 85°C ±2
–55°C to 125°C ±2
4051 -5 5
25°C

±0.4
–55°C to 85°C ±4
–55°C to 125°C ±4
IIL
Control input leakage current
See(1) 0 5.5
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1

Quiescent Device Current, ICC Max
 
IO = 0 When VIS = VEE, VOS = VCC VCC or GND 0 5.5
25°C

12 µA
–55°C to 85°C 80
–55°C to 125°C 160
When VIS = VCC, VOS = VEE -4.5 5.5
25°C

32
–55°C to 85°C 160
–55°C to 125°C 320
ΔICC Additional quiescent device current per input pin: 1 unit load(2) ΔICC VCC - 2.1 4.5 to 5.5
25°C

100 360 µA
–55°C to 85°C 450
–55°C to 125°C 490
Any voltage between VCC and GND.
For dual-supply systems, theoretical worse-case (VI = 2.4V, VCC = 5.5V) specification is 1.8mA.