SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDCE6214-Q1 can operate in Zero Delay Mode with internal as well as external feedback. In Zero Delay Mode, PRIREF clock is used as the reference clock to the PFD. SECREF input clock can be used to feed an external source as feedback clock to the PFD. External feedback path is recommended for zero delay operation. Moreover there is an additional internal feedback path which is sourced from output channel 2. It is expected that the Input-output propagation delay would be higher in Internal zero-delay mode than external zero delay mode.
OPERATION | REFSEL | R2[1:0] - REFSEL_SW | R24[1:0] - IP_SECREF_BUF_SEL | R24[15] - IP_PRIREF_BUF_SEL | R0[8] - ZDM_EN | R0[10] - ZDM_CLOCKSEL | DESCRIPTION |
---|---|---|---|---|---|---|---|
Normal Operation, XTAL Input | L | 0h or 1h or 2h | 0h | X | 0h | 0h | Normal Operation, XTAL Input |
Normal Operation, Differential Input | L | 0h or 1h or 2h | 2h or 3h | X | 0h | 0h | SECREF/Differential Input |
Normal Operation, Differential Input | H | 0h or 1h or 3h | X | 1h | 0h | 0h | PRIREF/Differential Input |
Normal Operation, LVCMOS Input | L | 0h or 1h or 2h | 1h | X | 0h | 0h | SECREF/LVCMOS Input |
Normal Operation, LVCMOS Input | H | 0h or 1h or 3h | X | 0h | 0h | 0h | PRIREF/LVCMOS Input |
External Zero Delay Mode, Differential Input | H | 0h or 1h or 3h | 2h or 3h | 1h | 1h | 1h | Input Clock on PRIREF, Feedback clock on SECREF |
External Zero Delay Mode, LVCMOS Input | H | 0h or 1h or 3h | 1h | 0h | 1h | 1h | Input Clock on PRIREF, Feedback clock on SECREF |
Internal Zero Delay Mode, Differential Input | H | 0h or 1h or 3h | X | 1h | 1h | 0h | Input clock on PRIREF |
Internal Zero Delay Mode, Differential Input | H | 0h or 1h or 3h | X | 0h | 1h | 0h | Input clock in PRIREF |