SNAS786D August 2019 – November 2026 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD_VCO | Core supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
| VDDO_12, VDDO_34 | Output supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
| VDD_REF | Reference supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
| TA | Ambient temperature | -40 | 105 | °C | |
| TJ | Junction temperature | -40 | 125 | °C | |
| TLOCK | Continuous lock over temperature (without VCO calibration) | 145 | °C | ||
| tRAMP | Maximum supply voltage ramp time(1) | 0.1 | 30 | ms | |