SLAS528B August   2017  – January 2018 DAC5672A
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
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Electrical Characteristics
    7. 6.7  Electrical Characteristics: AC Characteristics
    8. 6.8  Electrical Characteristics: Digital Characteristics
    9. 6.9  Switching Characteristics
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Interfaces
      2. 7.3.2 Dual-Bus Data Interface and Timing
      3. 7.3.3 Single-Bus Interleaved Data Interface and Timing
    4. 7.4 Device Functional Modes
      1. 7.4.1 DAC Transfer Function
      2. 7.4.2 Analog Outputs
      3. 7.4.3 Output Configurations
      4. 7.4.4 Differential With Transformer
      5. 7.4.5 Single-Ended Configuration
      6. 7.4.6 Reference Operation
        1. 7.4.6.1 Internal Reference
        2. 7.4.6.2 External Reference
        3. 7.4.6.3 Gain Setting Option
        4. 7.4.6.4 Sleep Mode
    5. 7.5 Programming
      1. 7.5.1 Digital Inputs and Timing
        1. 7.5.1.1 Digital Inputs
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 14-Bit Dual Transmit Digital-to-Analog Converter (DAC)
  • 275 MSPS Update Rate
  • Single-Supply: 3 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 84 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 79 dBc at 15.1 MHz and 16.1 MHz
  • WCDMA Adjacent Channel Leakage Ratio (ACLR): 78 dB at Baseband
  • WCDMA ACLR: 73 dB at 30.72 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 330 mW
  • Power-Down Mode: 9 mW
  • Package: 48-Pin Thin-Quad Flat Pack (TQFP)

Applications

  • Cellular Base Transceiver Station Transmit Channel
    • CDMA: W-CDMA, CDMA2000, IS-95
    • TDMA: GSM, IS-136, EDGE and UWC-136
  • Medical and Test Instrumentation
  • Arbitrary Waveform Generators (ARB)
  • Direct Digital Synthesis (DDS)
  • Cable Modem Termination System (CMTS)

Description

The DAC5672A device is a monolithic, dual-channel, 14-bit, high-speed DAC with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5672A offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make the device well-suited in I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5672A has two, 14-bit, parallel input ports with separate clocks and data latches. For flexibility, the DAC5672A supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5672A is specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. For a 20-mA full-scale output current, a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm output power) are supported.

The DAC5672A is available in a 48-pin TQFP package. Pin compatibility between family members provides 12-bit (DAC5662) and 14-bit (DAC5672A) resolutions. Furthermore, the DAC5672A is pin compatible to the DAC2904 and AD9767 dual DACs. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DAC5672A TQFP (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Block Diagram

DAC5672A FBD_2_LAS440.gif

Revision History

Changes from A Revision (May 2009) to B Revision

  • Added Device Information table Go
  • Added Temperature Coefficients Offset Drift and Gain Drift to Electrical Characteristics section Go
  • Added Feature Description sectionGo
  • Added fDATA = 200 MSPS, fOUT = 1 MHz to Power Supply in the Electrical Characteristics sectionGo
  • Changed Dual-Bus Data Interface and Timing in Programming sectionGo
  • Added 3.3 MAX and 0.8 MAX to Digital Input in Electrical Characteristics sectionGo
  • Deleted Available Options tableGo
  • Reformatted pinout diagram and pin table in Pin Configuration and Functions sectionGo
  • Added ESD Ratings table Go
  • Added Recommended Operating Conditions table Go
  • Added Thermal Information table Go
  • Changed formatting of Table 1Go
  • Added Application Information and Typical Application sectionsGo
  • Added Power Supply Recommendations section Go
  • Added Layout section Go

Changes from * Revision (September 2007) to A Revision

  • Added Internal pulldown.Go
  • Added Internal pulldown.Go
  • Added The pullup and pulldown circuitry is approximately equivalent to 100 kΩ.Go
  • Added resistor valuesGo
  • Added resistor valuesGo