Thermal resistance, active area to test point 1 (TP1)(1)
0.90
°C/W
(1) The DMD is designed to conduct absorbed and dissipated heat to the back of the
package. The cooling system must be capable of maintaining the package within
the temperature range specified in the Section 6.4. The total heat load on the DMD is largely driven
by the incident light absorbed by the active area; although other contributions
include light energy absorbed by the window aperture and electrical power
dissipation of the array. Optical systems must be
designed to minimize the light energy falling outside the window clear aperture
since any additional thermal load in this area can significantly degrade the
reliability of the device.