DLPS048C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
Figure 1. 13- × 13-mm Package – VF Ball Grid Array | I/O TYPE | SUPPLY REFERENCE | ESD STRUCTURE | |
|---|---|---|---|
| SUBSCRIPT | DESCRIPTION | ||
| 1 | 1.8 LVCMOS I/O buffer with 8-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 2 | 1.8 LVCMOS I/O buffer with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 3 | 1.8 LVCMOS I/O buffer with 24-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 4 | 1.8 sub-LVDS output with 4-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 5 | 1.8, 2.5, 3.3 LVCMOS with 4-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 6 | 1.8 LVCMOS input | Vcc18 | ESD diode to GND and supply rail |
| 7 | 1.8-, 2.5-, 3.3-V I2C with 3-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 8 | 1.8-V I2C with 3-mA drive | Vcc18 | ESD diode to GND and supply rail |
| 9 | 1.8-, 2.5-, 3.3-V LVCMOS with 8-mA drive | Vcc_INTF | ESD diode to GND and supply rail |
| 11 | 1.8, 2.5, 3.3 LVCMOS input | Vcc_INTF | ESD diode to GND and supply rail |
| 12 | 1.8-, 2.5-, 3.3-V LVCMOS input | Vcc_FLSH | ESD diode to GND and supply rail |
| 13 | 1.8-, 2.5-, 3.3-V LVCMOS with 8-mA drive | Vcc_FLSH | ESD diode to GND and supply rail |
| INTERNAL PULLUP AND PULLDOWN
RESISTOR CHARACTERISTICS |
VCCIO | MIN | MAX | UNIT |
|---|---|---|---|---|
| Weak pullup resistance | 3.3 V | 29 | 63 | kΩ |
| 2.5 V | 38 | 90 | kΩ | |
| 1.8 V | 56 | 148 | kΩ | |
| Weak pulldown resistance | 3.3 V | 30 | 72 | kΩ |
| 2.5 V | 36 | 101 | kΩ | |
| 1.8 V | 52 | 167 | kΩ |