SNLS505G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| SkewT | Data to Clock output Skew (at Transmitter)(2) | –500 | 0 | ps | |
| SkewR | Data to Clock input Skew (at Receiver)(2) | 1 | 1.8 | ns | |
| SetupT | Data to Clock output Setup (at Transmitter - integrated delay)(3) | 1.2 | 2 | ns | |
| HoldT | Data to Clock output Hold (at Transmitter - integrated delay)(3) | 1.2 | 2 | ns | |
| SetupR | Data to Clock input Setup (at Receiver - integrated delay)(3) | 1 | 2 | ns | |
| HoldR | Data to Clock input Hold (at Receiver - integrated delay)(3) | 1 | 2 | ns | |
| Tcyc_10 | Clock Cycle Duration 10 Mbps | 360 | 400 | 440 | ns |
| Tcyc_100 | Clock Cycle Duration 100 Mbps | 36 | 40 | 44 | ns |
| Duty_T | Duty Cycle for 10/100 Mbps(4) | 40% | 50% | 60% | |
| Tr / Tf | Rise / Fall Time (20-80%) | 750 | ps | ||