SPRS950F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 8-64 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 8-65 shows the corresponding ADDR_CTRL routing.
Figure 8-64 CK Routing for Four Single-Side DDR3 Devices
Figure 8-65 ADDR_CTRL Routing for Four Single-Side DDR3 Devices To save PCB space, the four DDR3 memories may be mounted as two mirrored pairs at a cost of increased routing and assembly complexity. Figure 8-66 and Figure 8-67 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a two-pair configuration.
Figure 8-66 CK Routing for Four Mirrored DDR3 Devices
Figure 8-67 ADDR_CTRL Routing for Four Mirrored DDR3 Devices