SPRS950F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 8-21 shows the stackup and feature sizes required for these types of SATA connections.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Number of ground plane cuts allowed within SATA routing region | - | - | 0 | Cuts |
| Number of layers between SATA routing area and reference plane | - | - | 0 | Layers |
| PCB Routing clearance | 4 | Mils | ||
| PCB Trace width | 4 | Mils |