SPRS950F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 5 | tsu(RXD-RXCH) | Setup time, receive selected signals valid before rgmiin_rxc high/low | 1 | ns | |
| 6 | th(RXCH-RXD) | Hold time, receive selected signals valid after rgmiin_rxc high/low | 1 | ns |
Table 7-88, Table 7-89 and Figure 7-60 present switching characteristics for transmit - RGMIIn for 10/100/1000Mbit/s.