SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | DEVICE | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRA780 | DRA781 | DRA784 | DRA782 | DRA783 | DRA785 | DRA786 | DRA787 | DRA788 | |||||
| Features | |||||||||||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2 [31:24] Base PN register bit field value(3)(4) | 112 (0x70) | 113 (0x71) | 116 (0x74) | 114 (0x72) | 115 (0x73) | 117 (0x75) | 118 (0x76) | 119 (0x77) | 120 (0x78) | ||||
| Processors/ Accelerators | |||||||||||||
| Speed Grades | D | R | S | D | R | S | D | R | S | ||||
| C66x VLIW DSP | DSP1 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| DSP2 | No | No | No | Yes | Yes | Yes | Yes | Yes | Yes | ||||
| Display Subsystem | VOUT1 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| SD_DAC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||
| Embedded Vision Engine (EVE) | EVE1 | No | No | No | No | No | No | Yes | Yes | Yes | |||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Imaging Subsystem Processor (ISS) with MIPI CSI-2 and CPI ports | ISP | No | No | No | No | No | No | No | No | No | |||
| WDR & Mesh LDC(1) | No | No | No | No | No | No | No | No | No | ||||
| CAL_A | No | No | No | No | No | No | No | No | No | ||||
| CAL_B | No | No | No | No | No | No | No | No | No | ||||
| LVDS-RX | No | No | No | No | No | No | No | No | No | ||||
| CPI | No | No | No | No | No | No | No | No | No | ||||
| Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| vin1b | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||
| vin2a | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||
| vin2b | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||
| Program/Data Storage | |||||||||||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512kB | 512kB | 512kB | 512kB | 512kB | 512kB | 512kB | 512kB | 512kB | |||
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| DDR2/DDR3/DDR3L Memory Controller | EMIF1
(optional with SECDED) |
up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | up to 2GB | |||
| Radio Support | |||||||||||||
| Audio Tracking Logic (ATL) | ATL | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Peripherals | |||||||||||||
| Controller Area Network Interface (CAN) | DCAN1 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| MCAN | FD(2) | FD(2) | FD(2) | FD(2) | FD(2) | FD(2) | FD(2) | FD(2) | FD(2) | ||||
| Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Embedded 8 channel ADC | ADC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | |||
| GMAC_SW[1] | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | RGMII Only | ||||
| General-Purpose IO (GPIO) | GPIO | Up to 126 | Up to 126 | Up to 126 | Up to 126 | Up to 126 | Up to 126 | Up to 126 | Up to 126 | Up to 126 | |||
| Inter-Integrated Circuit Interface (I2C) | I2C | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| System Mailbox Module | MAILBOX | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | |||
| McASP2 | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | ||||
| McASP3 | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | 6 serializers | ||||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | |||
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |||
| Quad SPI (QSPI) | QSPI | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Timers, General-Purpose | TIMER | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | |||
| Dual Clock Comparators (DCC) | DCC | No | No | No | No | No | No | No | No | No | |||
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |||
| Memory Cyclic Redundancy Check (CRC) | CRC | No | No | No | No | No | No | No | No | No | |||
| TESOC (LBIST/PBIST) | LBIST/PBIST | No | No | No | No | No | No | No | No | No | |||
| Error Signaling Module (ESM) | ESM | No | No | No | No | No | No | No | No | No | |||
| Real Time Interrupt (RTI) | RTI | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | |||