SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the On-Chip Debug Support section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| rtck | JTAG return clock | O | J6 |
| tclk | JTAG test clock | I | J2 |
| tdi | JTAG test data | I | J1 |
| tdo | JTAG test port data | O | J4 |
| tms | JTAG test port mode select. An external pullup resistor should be used on this ball. | IO | J3 |
| trstn | JTAG test reset | I | J5 |
| emu0(1) | Emulator pin 0 | IO | H1 |
| emu1(1) | Emulator pin 1 | IO | H2 |
| emu2 | Emulator pin 2 | O | AA15 |
| emu3 | Emulator pin 3 | O | AB15 |
| emu4 | Emulator pin 4 | O | AA14 |
| emu5 | Emulator pin 5 | O | AB14 |
| emu6 | Emulator pin 6 | O | U13 |
| emu7 | Emulator pin 7 | O | V13 |
| emu8 | Emulator pin 8 | O | Y13 |
| emu9 | Emulator pin 9 | O | W13 |
| emu10 | Emulator pin 10 | O | U11 |
| emu11 | Emulator pin 11 | O | V11 |
| emu12 | Emulator pin 12 | O | U9 |
| emu13 | Emulator pin 13 | O | W11 |
| emu14 | Emulator pin 14 | O | V9 |
| emu15 | Emulator pin 15 | O | W9 |
| emu16 | Emulator pin 16 | O | U8 |
| emu17 | Emulator pin 17 | O | W8 |
| emu18 | Emulator pin 18 | O | U7 |
| emu19 | Emulator pin 19 | O | V7 |