SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| DPI Video Output 1 | |||
| vout1_clk | Video Output 1 Clock output | O | AB17 |
| vout1_d0 | Video Output 1 Data output | O | W16 |
| vout1_d1 | Video Output 1 Data output | O | V16 |
| vout1_d2 | Video Output 1 Data output | O | U15 |
| vout1_d3 | Video Output 1 Data output | O | V15 |
| vout1_d4 | Video Output 1 Data output | O | Y15 |
| vout1_d5 | Video Output 1 Data output | O | W15 |
| vout1_d6 | Video Output 1 Data output | O | AA15 |
| vout1_d7 | Video Output 1 Data output | O | AB15 |
| vout1_d8 | Video Output 1 Data output | O | AA14 |
| vout1_d9 | Video Output 1 Data output | O | AB14 |
| vout1_d10 | Video Output 1 Data output | O | U13 |
| vout1_d11 | Video Output 1 Data output | O | V13 |
| vout1_d12 | Video Output 1 Data output | O | Y13 |
| vout1_d13 | Video Output 1 Data output | O | W13 |
| vout1_d14 | Video Output 1 Data output | O | U11 |
| vout1_d15 | Video Output 1 Data output | O | V11 |
| vout1_d16 | Video Output 1 Data output | O | U9 |
| vout1_d17 | Video Output 1 Data output | O | W11 |
| vout1_d18 | Video Output 1 Data output | O | V9 |
| vout1_d19 | Video Output 1 Data output | O | W9 |
| vout1_d20 | Video Output 1 Data output | O | U8 |
| vout1_d21 | Video Output 1 Data output | O | W8 |
| vout1_d22 | Video Output 1 Data output | O | U7 |
| vout1_d23 | Video Output 1 Data output | O | V7 |
| vout1_de | Video Output 1 Data Enable output | O | U17 |
| vout1_fld | Video Output 1 Field ID output. This signal is not used for embedded sync modes. | O | W17 |
| vout1_hsync | Video Output 1 Horizontal Sync output. This signal is not used for embedded sync modes. | O | AA17 |
| vout1_vsync | Video Output 1 Vertical Sync output. This signal is not used for embedded sync modes. | O | U16 |