SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 4-29 describes the device pin multiplexing (no characteristics are provided in this table).
NOTE
Table 4-29, Pin Multiplexing doesn't take into account subsystem multiplexing signals. Subsystem multiplexing signals are described in Section 4.3, Signal Descriptions.
NOTE
For more information, see the Pad Configuration Registers section in the device TRM.
NOTE
Configuring two pins to the same input signal is not supported as it can yield unexpected results. This can be easily prevented with the proper software configuration (Hi-Z mode is not an input signal).
NOTE
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
NOTE
In some cases Table 4-29 may present more than one signal per muxmode for the same ball. First signal in the list is the dominant function as selected via CTRL_CORE_PAD_* register.
All other signals are virtual functions that present alternate multiplexing options. This virtual functions are controlled via CTRL_CORE_ALT_SELECT_MUX or CTRL_CORE_VIP_MUX_SELECT register. For more information on how to use this options, please refer to Device TRM, Chapter Control Module, Section Pad Configuration Registers.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in the corresponding tables.
| ADDRESS | REGISTER NAME | BALL NUMBER | MUXMODE FIELD SETTINGS (CTRL_CORE_PAD_*[3:0]) | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 14 | 15 | |||
| E22 | xi_osc0 | ||||||||||||||||
| N2 | ddr1_a7 | ||||||||||||||||
| AB4 | ddr1_d4 | ||||||||||||||||
| W1 | ddr1_dqs2 | ||||||||||||||||
| U3 | ddr1_d20 | ||||||||||||||||
| C1 | ddr1_a1 | ||||||||||||||||
| M19 | adc_in0 | ||||||||||||||||
| U1 | ddr1_a9 | ||||||||||||||||
| Y6 | ddr1_d7 | ||||||||||||||||
| A15 | csi2_0_dx3 | ||||||||||||||||
| V1 | ddr1_a15 | ||||||||||||||||
| AA2 | ddr1_d17 | ||||||||||||||||
| T1 | ddr1_a8 | ||||||||||||||||
| R3 | ddr1_a11 | ||||||||||||||||
| AA3 | ddr1_d16 | ||||||||||||||||
| Y1 | ddr1_d23 | ||||||||||||||||
| Y17 | ddr1_d14 | ||||||||||||||||
| AA20 | ddr1_dqs1 | ||||||||||||||||
| AA6 | ddr1_d0 | ||||||||||||||||
| F3 | ddr1_cke0 | ||||||||||||||||
| Y20 | ddr1_dqsn1 | ||||||||||||||||
| N21 | adc_in5 | ||||||||||||||||
| T2 | ddr1_a6 | ||||||||||||||||
| W2 | ddr1_dqsn2 | ||||||||||||||||
| E3 | ddr1_wen | ||||||||||||||||
| P18 | adc_in7 | ||||||||||||||||
| AA11 | ddr1_ecc_d2 | ||||||||||||||||
| B3 | ddr1_ba0 | ||||||||||||||||
| T17 | cvideo_tvout | ||||||||||||||||
| W22 | ddr1_d30 | ||||||||||||||||
| B21 | xi_osc1 | ||||||||||||||||
| V3 | ddr1_d21 | ||||||||||||||||
| T20 | ddr1_d25 | ||||||||||||||||
| A11 | csi2_0_dx0 | ||||||||||||||||
| G2 | ddr1_nck | ||||||||||||||||
| U21 | ddr1_d24 | ||||||||||||||||
| Y9 | ddr1_ecc_d3 | ||||||||||||||||
| R21 | ddr1_d26 | ||||||||||||||||
| U4 | ddr1_a0 | ||||||||||||||||
| AB18 | ddr1_d15 | ||||||||||||||||
| A3 | ddr1_ba1 | ||||||||||||||||
| D2 | ddr1_ba2 | ||||||||||||||||
| B15 | csi2_0_dy3 | ||||||||||||||||
| AA21 | ddr1_d10 | ||||||||||||||||
| AA8 | ddr1_d1 | ||||||||||||||||
| B13 | csi2_0_dy2 | ||||||||||||||||
| AB8 | ddr1_dqm0 | ||||||||||||||||
| M22 | adc_in3 | ||||||||||||||||
| D1 | ddr1_a10 | ||||||||||||||||
| Y3 | ddr1_d18 | ||||||||||||||||
| C21 | xo_osc1 | ||||||||||||||||
| M20 | adc_in1 | ||||||||||||||||
| R22 | ddr1_d28 | ||||||||||||||||
| AA9 | ddr1_ecc_d6 | ||||||||||||||||
| N3 | ddr1_a5 | ||||||||||||||||
| P2 | ddr1_odt0 | ||||||||||||||||
| T4 | ddr1_a4 | ||||||||||||||||
| AB10 | ddr1_dqsn_ecc | ||||||||||||||||
| AB3 | ddr1_dqm2 | ||||||||||||||||
| AA12 | ddr1_ecc_d1 | ||||||||||||||||
| AA4 | ddr1_d6 | ||||||||||||||||
| T18 | cvideo_rset | ||||||||||||||||
| N22 | adc_in4 | ||||||||||||||||
| R4 | ddr1_a3 | ||||||||||||||||
| V20 | ddr1_d29 | ||||||||||||||||
| AB13 | ddr1_dqm_ecc | ||||||||||||||||
| AA5 | ddr1_dqs0 | ||||||||||||||||
| A16 | csi2_0_dx4 | ||||||||||||||||
| R2 | ddr1_a14 | ||||||||||||||||
| Y2 | ddr1_d22 | ||||||||||||||||
| Y21 | ddr1_d9 | ||||||||||||||||
| W21 | ddr1_dqm3 | ||||||||||||||||
| P20 | adc_vrefp | ||||||||||||||||
| Y5 | ddr1_d5 | ||||||||||||||||
| F2 | ddr1_casn | ||||||||||||||||
| AB20 | ddr1_d13 | ||||||||||||||||
| B11 | csi2_0_dy0 | ||||||||||||||||
| AB9 | ddr1_ecc_d7 | ||||||||||||||||
| D22 | xo_osc0 | ||||||||||||||||
| U2 | ddr1_a12 | ||||||||||||||||
| P19 | adc_in6 | ||||||||||||||||
| AA18 | ddr1_d8 | ||||||||||||||||
| U22 | ddr1_d31 | ||||||||||||||||
| Y18 | ddr1_dqm1 | ||||||||||||||||
| A13 | csi2_0_dx2 | ||||||||||||||||
| T22 | ddr1_dqsn3 | ||||||||||||||||
| G1 | ddr1_ck | ||||||||||||||||
| P17 | cvideo_vfb | ||||||||||||||||
| G3 | porz | ||||||||||||||||
| T21 | ddr1_dqs3 | ||||||||||||||||
| Y22 | ddr1_d11 | ||||||||||||||||
| AA19 | ddr1_d12 | ||||||||||||||||
| AB5 | ddr1_dqsn0 | ||||||||||||||||
| U20 | ddr1_d27 | ||||||||||||||||
| AA13 | ddr1_ecc_d4 | ||||||||||||||||
| B16 | csi2_0_dy4 | ||||||||||||||||
| F1 | ddr1_rasn | ||||||||||||||||
| D3 | ddr1_a2 | ||||||||||||||||
| AA10 | ddr1_dqs_ecc | ||||||||||||||||
| AA7 | ddr1_d3 | ||||||||||||||||
| B2 | ddr1_csn0 | ||||||||||||||||
| N1 | ddr1_rst | ||||||||||||||||
| V2 | ddr1_d19 | ||||||||||||||||
| Y8 | ddr1_d2 | ||||||||||||||||
| B12 | csi2_0_dy1 | ||||||||||||||||
| C3 | ddr1_a13 | ||||||||||||||||
| A12 | csi2_0_dx1 | ||||||||||||||||
| AB11 | ddr1_ecc_d5 | ||||||||||||||||
| M21 | adc_in2 | ||||||||||||||||
| Y11 | ddr1_ecc_d0 | ||||||||||||||||
| 0x1400 | CTRL_CORE_PAD_GPMC_CLK | C12 | gpmc_clk | rgmii1_txc | clkout0 | dma_evt1 | gpio1_0 | Driver off | |||||||||
| 0x1404 | CTRL_CORE_PAD_GPMC_BEN0 | D12 | gpmc_ben0 | rgmii1_txctl | ehrpwm1A | dma_evt2 | gpio1_1 | Driver off | |||||||||
| 0x1408 | CTRL_CORE_PAD_GPMC_BEN1 | E12 | gpmc_ben1 | rgmii1_txd3 | ehrpwm1B | dma_evt3 | gpio1_2 | Driver off | |||||||||
| 0x140C | CTRL_CORE_PAD_GPMC_ADVN_ALE | F12 | gpmc_advn_ale | rgmii1_txd2 | ehrpwm1_tripzone_input | clkout1 | dma_evt4 | gpio1_3 | Driver off | ||||||||
| 0x1410 | CTRL_CORE_PAD_GPMC_OEN_REN | A10 | gpmc_oen_ren | rgmii1_txd1 | ehrpwm1_synci | clkout2 | gpio1_4 | Driver off | |||||||||
| 0x1414 | CTRL_CORE_PAD_GPMC_WEN | B10 | gpmc_wen | rgmii1_txd0 | ehrpwm1_synco | gpio1_5 | Driver off | ||||||||||
| 0x1418 | CTRL_CORE_PAD_GPMC_CS0 | C10 | gpmc_cs0 | rgmii1_rxctl | gpio1_6 | Driver off | |||||||||||
| 0x141C | CTRL_CORE_PAD_GPMC_CS1 | E10 | gpmc_cs1 | qspi1_cs0 | gpio1_7 | Driver off | |||||||||||
| 0x1420 | CTRL_CORE_PAD_GPMC_CS2 | D10 | gpmc_cs2 | qspi1_d3 | gpio1_8 | Driver off | |||||||||||
| 0x1424 | CTRL_CORE_PAD_GPMC_CS3 | A9 | gpmc_cs3 | qspi1_d2 | gpio1_9 | Driver off | |||||||||||
| 0x1428 | CTRL_CORE_PAD_GPMC_CS4 | B9 | gpmc_cs4 | qspi1_d0 | gpio1_10 | Driver off | |||||||||||
| 0x142C | CTRL_CORE_PAD_GPMC_CS5 | F10 | gpmc_cs5 | qspi1_d1 | gpio1_11 | Driver off | |||||||||||
| 0x1430 | CTRL_CORE_PAD_GPMC_CS6 | C8 | gpmc_cs6 | qspi1_sclk | gpio1_12 | Driver off | |||||||||||
| 0x1434 | CTRL_CORE_PAD_GPMC_WAIT0 | D8 | gpmc_wait0 | rgmii1_rxd3 | qspi1_rtclk | dma_evt4 | gpio1_13 | Driver off | |||||||||
| 0x1438 | CTRL_CORE_PAD_GPMC_AD0 | E8 | gpmc_ad0 | rgmii1_rxd2 | gpio1_14 | sysboot0 | |||||||||||
| 0x143C | CTRL_CORE_PAD_GPMC_AD1 | A7 | gpmc_ad1 | rgmii1_rxd1 | gpio1_15 | sysboot1 | |||||||||||
| 0x1440 | CTRL_CORE_PAD_GPMC_AD2 | F8 | gpmc_ad2 | rgmii1_rxd0 | gpio1_16 | sysboot2 | |||||||||||
| 0x1444 | CTRL_CORE_PAD_GPMC_AD3 | B7 | gpmc_ad3 | qspi1_rtclk | gpio1_17 | sysboot3 | |||||||||||
| 0x1448 | CTRL_CORE_PAD_GPMC_AD4 | A6 | gpmc_ad4 | cam_strobe | gpio1_18 | sysboot4 | |||||||||||
| 0x144C | CTRL_CORE_PAD_GPMC_AD5 | F7 | gpmc_ad5 | uart2_txd | timer6 | spi3_d1 | gpio1_19 | sysboot5 mcasp2_aclkx | |||||||||
| 0x1450 | CTRL_CORE_PAD_GPMC_AD6 | E7 | gpmc_ad6 | uart2_rxd | timer5 | spi3_d0 | gpio1_20 | sysboot6 mcasp2_fsx | |||||||||
| 0x1454 | CTRL_CORE_PAD_GPMC_AD7 | C6 | gpmc_ad7 | cam_shutter | timer4 | spi3_sclk | gpio1_21 | Driver off mcasp2_ahclkx | |||||||||
| 0x1458 | CTRL_CORE_PAD_GPMC_AD8 | B6 | gpmc_ad8 | timer7 | spi3_cs0 | gpio1_22 | sysboot8 mcasp2_aclkr | ||||||||||
| 0x145C | CTRL_CORE_PAD_GPMC_AD9 | A5 | gpmc_ad9 | eCAP1_in_PWM1_out | spi3_cs1 | gpio1_23 | sysboot9 mcasp2_fsr | ||||||||||
| 0x1460 | CTRL_CORE_PAD_GPMC_AD10 | D6 | gpmc_ad10 | timer2 | gpio1_24 | sysboot10 mcasp2_axr0 | |||||||||||
| 0x1464 | CTRL_CORE_PAD_GPMC_AD11 | C5 | gpmc_ad11 | timer3 | gpio1_25 | sysboot11 mcasp2_axr1 | |||||||||||
| 0x1468 | CTRL_CORE_PAD_GPMC_AD12 | B5 | gpmc_ad12 | gpio1_26 | sysboot12 mcasp2_axr2 | ||||||||||||
| 0x146C | CTRL_CORE_PAD_GPMC_AD13 | D7 | gpmc_ad13 | rgmii1_rxc | gpio1_27 | sysboot13 mcasp2_axr3 | |||||||||||
| 0x1470 | CTRL_CORE_PAD_GPMC_AD14 | B4 | gpmc_ad14 | spi2_cs1 | gpio1_28 | sysboot14 mcasp2_axr4 | |||||||||||
| 0x1474 | CTRL_CORE_PAD_GPMC_AD15 | A4 | gpmc_ad15 | spi2_cs0 | gpio1_29 | sysboot15 mcasp2_axr5 | |||||||||||
| 0x1478 | CTRL_CORE_PAD_VIN1A_CLK0 | F22 | vin1a_clk0 | cpi_pclk | clkout0 | gpio1_30 | Driver off mcasp3_aclkx | ||||||||||
| 0x147C | CTRL_CORE_PAD_VIN1A_DE0 | F21 | vin1a_de0 | cpi_hsync | vin1b_clk1 | clkout1 | gpio1_31 | Driver off atl_clk1 | |||||||||
| 0x1480 | CTRL_CORE_PAD_VIN1A_FLD0 | F20 | vin1a_fld0 | cpi_vsync | vin2b_clk1 | clkout2 | gpio2_0 | Driver off mcasp3_aclkr | |||||||||
| 0x1484 | CTRL_CORE_PAD_VIN1A_HSYNC0 | F19 | vin1a_hsync0 | cpi_data0 | vin1a_de0 | gpio2_1 | Driver off mcasp3_fsr | ||||||||||
| 0x1488 | CTRL_CORE_PAD_VIN1A_VSYNC0 | G19 | vin1a_vsync0 | cpi_data1 | gpio2_2 | Driver off mcasp3_axr0 | |||||||||||
| 0x148C | CTRL_CORE_PAD_VIN1A_D0 | G18 | vin1a_d0 | cpi_data2 | gpio2_3 | Driver off mcasp3_axr1 | |||||||||||
| 0x1490 | CTRL_CORE_PAD_VIN1A_D1 | G21 | vin1a_d1 | cpi_data3 | gpio2_4 | Driver off mcasp3_axr2 | |||||||||||
| 0x1494 | CTRL_CORE_PAD_VIN1A_D2 | G22 | vin1a_d2 | cpi_data4 | gpio2_5 | Driver off mcasp3_axr3 | |||||||||||
| 0x1498 | CTRL_CORE_PAD_VIN1A_D3 | H18 | vin1a_d3 | cpi_data5 | gpio2_6 | Driver off mcasp3_axr4 | |||||||||||
| 0x149C | CTRL_CORE_PAD_VIN1A_D4 | H20 | vin1a_d4 | cpi_data6 | gpio2_7 | Driver off mcasp3_axr5 | |||||||||||
| 0x14A0 | CTRL_CORE_PAD_VIN1A_D5 | H19 | vin1a_d5 | cpi_data7 | gpio2_8 | xref_clk2 mcasp3_ahclkx | |||||||||||
| 0x14A4 | CTRL_CORE_PAD_VIN1A_D6 | H22 | vin1a_d6 | cpi_data8 | gpio2_9 | Driver off mcasp3_fsx | |||||||||||
| 0x14A8 | CTRL_CORE_PAD_VIN1A_D7 | H21 | vin1a_d7 | cpi_data9 | gpio2_10 | Driver off | |||||||||||
| 0x14AC | CTRL_CORE_PAD_VIN1A_D8 | J17 | vin1a_d8 | cpi_data10 | vin1b_d0 | gpmc_a8 | sys_nirq2 | gpio2_11 | Driver off | ||||||||
| 0x14B0 | CTRL_CORE_PAD_VIN1A_D9 | K22 | vin1a_d9 | cpi_data11 | vin1b_d1 | gpmc_a9 | sys_nirq1 | gpio2_12 | Driver off | ||||||||
| 0x14B4 | CTRL_CORE_PAD_VIN1A_D10 | K21 | vin1a_d10 | cpi_data12 | vin1b_d2 | gpmc_a10 | sys_nirq2 | gpio2_13 | Driver off | ||||||||
| 0x14B8 | CTRL_CORE_PAD_VIN1A_D11 | K18 | vin1a_d11 | cpi_data13 | vin1b_d3 | gpmc_a11 | sys_nirq1 | gpio2_14 | Driver off | ||||||||
| 0x14BC | CTRL_CORE_PAD_VIN1A_D12 | K17 | vin1a_d12 | cpi_data14 | vin1b_d4 | gpmc_a12 | dma_evt1 | gpio2_15 | Driver off | ||||||||
| 0x14C0 | CTRL_CORE_PAD_VIN1A_D13 | K19 | vin1a_d13 | cpi_wen | vin1b_d5 | gpmc_a13 | dma_evt2 | gpio2_16 | Driver off | ||||||||
| 0x14C4 | CTRL_CORE_PAD_VIN1A_D14 | K20 | vin1a_d14 | cpi_fid | vin1b_d6 | gpmc_a14 | gpio2_17 | Driver off | |||||||||
| 0x14C8 | CTRL_CORE_PAD_VIN1A_D15 | L21 | vin1a_d15 | cpi_data15 | vin1b_d7 | gpmc_a15 | gpio2_18 | Driver off | |||||||||
| 0x14CC | CTRL_CORE_PAD_VIN2A_CLK0 | L22 | vin2a_clk0 | gpio2_19 | Driver off | ||||||||||||
| 0x14D0 | CTRL_CORE_PAD_VIN2A_DE0 | M17 | vin2a_de0 | cam_strobe | vin2b_hsync1 | vin2b_de1 | gpio4_21 | Driver off | |||||||||
| 0x14D4 | CTRL_CORE_PAD_VIN2A_FLD0 | M18 | vin2a_fld0 | cam_shutter | vin2b_vsync1 | gpio4_22 | Driver off | ||||||||||
| 0x14D8 | CTRL_CORE_PAD_VOUT1_CLK | AB17 | vout1_clk | vin1a_d12 | clkout0 | vin2a_clk0 | gpio2_20 | Driver off | |||||||||
| 0x14DC | CTRL_CORE_PAD_VOUT1_DE | U17 | vout1_de | mcasp1_aclkx | vin1a_d13 | clkout1 | gpio2_21 | Driver off | |||||||||
| 0x14E0 | CTRL_CORE_PAD_VOUT1_FLD | W17 | vout1_fld | mcasp1_fsx | vin1a_d14 | clkout2 | gpio2_22 | Driver off | |||||||||
| 0x14E4 | CTRL_CORE_PAD_VOUT1_HSYNC | AA17 | vout1_hsync | mcasp1_aclkr | vin1a_d15 | vin2a_de0 | gpio2_23 | Driver off | |||||||||
| 0x14E8 | CTRL_CORE_PAD_VOUT1_VSYNC | U16 | vout1_vsync | mcasp1_fsr | vin2a_fld0 | gpio2_24 | Driver off | ||||||||||
| 0x14EC | CTRL_CORE_PAD_VOUT1_D0 | W16 | vout1_d0 | mcasp1_axr0 | mmc_clk | gpio2_25 | Driver off | ||||||||||
| 0x14F0 | CTRL_CORE_PAD_VOUT1_D1 | V16 | vout1_d1 | mcasp1_axr1 | mmc_cmd | gpio2_26 | Driver off | ||||||||||
| 0x14F4 | CTRL_CORE_PAD_VOUT1_D2 | U15 | vout1_d2 | mcasp1_axr2 | mcasp1_axr8 | mmc_dat0 | gpio2_27 | Driver off | |||||||||
| 0x14F8 | CTRL_CORE_PAD_VOUT1_D3 | V15 | vout1_d3 | mcasp1_axr3 | mcasp1_axr9 | mmc_dat1 | gpio2_28 | Driver off | |||||||||
| 0x14FC | CTRL_CORE_PAD_VOUT1_D4 | Y15 | vout1_d4 | mcasp1_axr4 | mcasp1_axr10 | mmc_dat2 | gpio2_29 | Driver off | |||||||||
| 0x1500 | CTRL_CORE_PAD_VOUT1_D5 | W15 | vout1_d5 | mcasp1_axr5 | mcasp1_axr11 | mmc_dat3 | vin2a_clk0 | gpio2_30 | Driver off | ||||||||
| 0x1504 | CTRL_CORE_PAD_VOUT1_D6 | AA15 | vout1_d6 | mcasp1_axr6 | mcasp1_axr12 | emu2 | vin2a_de0 | gpio2_31 | Driver off | ||||||||
| 0x1508 | CTRL_CORE_PAD_VOUT1_D7 | AB15 | vout1_d7 | mcasp1_axr7 | eCAP1_in_PWM1_out | mcasp1_axr13 | emu3 | vin2a_fld0 | gpio3_0 | Driver off | |||||||
| 0x150C | CTRL_CORE_PAD_VOUT1_D8 | AA14 | vout1_d8 | mcasp1_axr8 | vin2a_d0 | gpmc_a20 | emu4 | gpio3_1 | Driver off | ||||||||
| 0x1510 | CTRL_CORE_PAD_VOUT1_D9 | AB14 | vout1_d9 | mcasp1_axr9 | vin2a_d1 | gpmc_a21 | emu5 | gpio3_2 | Driver off | ||||||||
| 0x1514 | CTRL_CORE_PAD_VOUT1_D10 | U13 | vout1_d10 | mcasp1_axr10 | vin2a_d2 | gpmc_a22 | emu6 | gpio3_3 | Driver off | ||||||||
| 0x1518 | CTRL_CORE_PAD_VOUT1_D11 | V13 | vout1_d11 | mcasp1_axr11 | vin2a_d3 | gpmc_a23 | emu7 | gpio3_4 | Driver off | ||||||||
| 0x151C | CTRL_CORE_PAD_VOUT1_D12 | Y13 | vout1_d12 | mcasp1_axr12 | vin2a_d4 | gpmc_a24 | emu8 | gpio3_5 | Driver off mcasp2_ahclkx | ||||||||
| 0x1520 | CTRL_CORE_PAD_VOUT1_D13 | W13 | vout1_d13 | mcasp1_axr13 | vin2a_d5 | gpmc_a25 | emu9 | gpio3_6 | Driver off mcasp2_aclkr | ||||||||
| 0x1524 | CTRL_CORE_PAD_VOUT1_D14 | U11 | vout1_d14 | mcasp1_axr14 | vin2a_d6 | gpmc_a26 | emu10 | gpio3_7 | Driver off mcasp2_aclkx | ||||||||
| 0x1528 | CTRL_CORE_PAD_VOUT1_D15 | V11 | vout1_d15 | mcasp1_axr15 | vin2a_d7 | gpmc_a27 | emu11 | gpio3_8 | Driver off mcasp2_fsx | ||||||||
| 0x152C | CTRL_CORE_PAD_VOUT1_D16 | U9 | vout1_d16 | mcasp1_ahclkx | vin2a_d8 | gpmc_a0 | mcasp1_axr8 | vin2b_d0 | emu12 | gpio3_9 | Driver off atl_clk0 | ||||||
| 0x1530 | CTRL_CORE_PAD_VOUT1_D17 | W11 | vout1_d17 | vin2a_d9 | gpmc_a1 | mcasp1_axr9 | vin2b_d1 | emu13 | gpio3_10 | Driver off mcasp2_fsr | |||||||
| 0x1534 | CTRL_CORE_PAD_VOUT1_D18 | V9 | vout1_d18 | vin2a_d10 | gpmc_a2 | mcasp1_axr10 | vin2b_d2 | emu14 | gpio3_11 | Driver off mcasp2_axr0 | |||||||
| 0x1538 | CTRL_CORE_PAD_VOUT1_D19 | W9 | vout1_d19 | vin2a_d11 | gpmc_a3 | mcasp1_axr11 | vin2b_d3 | emu15 | gpio3_12 | Driver off mcasp2_axr1 | |||||||
| 0x153C | CTRL_CORE_PAD_VOUT1_D20 | U8 | vout1_d20 | vin2a_d12 | gpmc_a4 | mcasp1_axr12 | vin2b_d4 | emu16 | gpio3_13 | Driver off mcasp2_axr2 | |||||||
| 0x1540 | CTRL_CORE_PAD_VOUT1_D21 | W8 | vout1_d21 | vin2a_d13 | gpmc_a5 | mcasp1_axr13 | vin2b_d5 | emu17 | gpio3_14 | Driver off mcasp2_axr3 | |||||||
| 0x1544 | CTRL_CORE_PAD_VOUT1_D22 | U7 | vout1_d22 | vin2a_d14 | gpmc_a6 | mcasp1_axr14 | vin2b_d6 | emu18 | gpio3_15 | Driver off mcasp2_axr4 | |||||||
| 0x1548 | CTRL_CORE_PAD_VOUT1_D23 | V7 | vout1_d23 | vin2a_d15 | gpmc_a7 | mcasp1_axr15 | vin2b_d7 | emu19 | gpio3_16 | Driver off mcasp2_axr5 | |||||||
| 0x154C | CTRL_CORE_PAD_MCAN_TX | W7 | mcan_tx | vin2a_de0 | vin2a_hsync0 | spi1_cs2 | uart3_rxd | gpmc_wait1 | vin1b_hsync1 | vin1b_de1 | gpio4_11 | Driver off | |||||
| 0x1550 | CTRL_CORE_PAD_MCAN_RX | W6 | mcan_rx | cam_nreset | vin2a_vsync0 | spi1_cs3 | uart3_txd | gpmc_cs7 | vin1b_vsync1 | gpio4_12 | Driver off | ||||||
| 0x1554 | CTRL_CORE_PAD_MDIO_MCLK | B19 | mdio_mclk | spi4_d1 | gpio3_17 | Driver off | |||||||||||
| 0x1558 | CTRL_CORE_PAD_MDIO_D | B17 | mdio_d | spi4_d0 | gpio3_18 | Driver off | |||||||||||
| 0x155C | CTRL_CORE_PAD_RGMII0_TXC | C16 | rgmii0_txc | cam_strobe | spi4_sclk | mmc_clk | gpio3_19 | Driver off | |||||||||
| 0x1560 | CTRL_CORE_PAD_RGMII0_TXCTL | C17 | rgmii0_txctl | cam_shutter | spi4_cs0 | mmc_cmd | gpio3_20 | Driver off | |||||||||
| 0x1564 | CTRL_CORE_PAD_RGMII0_TXD3 | E16 | rgmii0_txd3 | mmc_dat0 | gpio3_21 | Driver off | |||||||||||
| 0x1568 | CTRL_CORE_PAD_RGMII0_TXD2 | D16 | rgmii0_txd2 | eCAP1_in_PWM1_out | mmc_dat1 | gpio3_22 | Driver off | ||||||||||
| 0x156C | CTRL_CORE_PAD_RGMII0_TXD1 | E17 | rgmii0_txd1 | mmc_dat2 | gpio3_23 | Driver off | |||||||||||
| 0x1570 | CTRL_CORE_PAD_RGMII0_TXD0 | F17 | rgmii0_txd0 | mmc_dat3 | gpio3_24 | Driver off | |||||||||||
| 0x1574 | CTRL_CORE_PAD_RGMII0_RXC | B18 | rgmii0_rxc | cam_strobe | mmc_clk | gpio3_25 | Driver off | ||||||||||
| 0x1578 | CTRL_CORE_PAD_RGMII0_RXCTL | C18 | rgmii0_rxctl | cam_shutter | mmc_cmd | gpio3_26 | Driver off | ||||||||||
| 0x157C | CTRL_CORE_PAD_RGMII0_RXD3 | A19 | rgmii0_rxd3 | mmc_dat0 | gpio3_27 | Driver off | |||||||||||
| 0x1580 | CTRL_CORE_PAD_RGMII0_RXD2 | B20 | rgmii0_rxd2 | mmc_dat1 | gpio3_28 | Driver off | |||||||||||
| 0x1584 | CTRL_CORE_PAD_RGMII0_RXD1 | C20 | rgmii0_rxd1 | mmc_dat2 | gpio3_29 | Driver off | |||||||||||
| 0x1588 | CTRL_CORE_PAD_RGMII0_RXD0 | A20 | rgmii0_rxd0 | mmc_dat3 | gpio3_30 | Driver off | |||||||||||
| 0x158C | CTRL_CORE_PAD_XREF_CLK0 | M1 | xref_clk0 | clkout0 | spi3_cs0 | spi2_cs1 | spi1_cs0 | spi1_cs1 | gpio3_31 | Driver off | |||||||
| 0x1590 | CTRL_CORE_PAD_SPI1_SCLK | M2 | spi1_sclk | uart3_rxd | gpio4_0 | Driver off | |||||||||||
| 0x1594 | CTRL_CORE_PAD_SPI1_D1 | U6 | spi1_d1 | uart3_ctsn | gpio4_1 | Driver off | |||||||||||
| 0x1598 | CTRL_CORE_PAD_SPI1_D0 | T5 | spi1_d0 | uart3_rtsn | gpio4_2 | Driver off | |||||||||||
| 0x159C | CTRL_CORE_PAD_SPI1_CS0 | R6 | spi1_cs0 | uart3_txd | gpio4_3 | Driver off | |||||||||||
| 0x15A0 | CTRL_CORE_PAD_SPI1_CS1 | R5 | spi1_cs1 | spi3_cs1 | timer6 | ehrpwm1_tripzone_input | gpio4_4 | Driver off | |||||||||
| 0x15A4 | CTRL_CORE_PAD_SPI2_SCLK | L1 | spi2_sclk | uart3_rxd | ehrpwm1A | timer3 | gpio4_5 | Driver off | |||||||||
| 0x15A8 | CTRL_CORE_PAD_SPI2_D1 | N4 | spi2_d1 | uart3_ctsn | timer5 | eCAP1_in_PWM1_out | gpio4_6 | Driver off | |||||||||
| 0x15AC | CTRL_CORE_PAD_SPI2_D0 | R7 | spi2_d0 | uart3_rtsn | timer1 | gpio4_7 | sysboot7 | ||||||||||
| 0x15B0 | CTRL_CORE_PAD_SPI2_CS0 | L2 | spi2_cs0 | uart3_txd | ehrpwm1B | timer4 | gpio4_8 | Driver off | |||||||||
| 0x15B8 | CTRL_CORE_PAD_DCAN1_RX | N6 | dcan1_rx | gpio4_10 | Driver off | ||||||||||||
| 0x15B4 | CTRL_CORE_PAD_DCAN1_TX | N5 | dcan1_tx | gpio4_9 | Driver off | ||||||||||||
| 0x15BC | CTRL_CORE_PAD_UART1_RXD | F13 | uart1_rxd | spi4_d1 | qspi1_rtclk | gpmc_a12 | mcan_tx | gpio4_13 | Driver off | ||||||||
| 0x15C0 | CTRL_CORE_PAD_UART1_TXD | E14 | uart1_txd | spi4_d0 | gpmc_a13 | mcan_rx | gpio4_14 | Driver off | |||||||||
| 0x15C4 | CTRL_CORE_PAD_UART1_CTSN | F14 | uart1_ctsn | xref_clk1 | uart3_rxd | gpmc_a16 | spi4_sclk | spi1_cs2 | timer3 | ehrpwm1_synci | clkout0 | vin2a_hsync0 | gpmc_a12 | gpmc_clk | dcan1_tx | gpio4_15 | Driver off |
| 0x15C8 | CTRL_CORE_PAD_UART1_RTSN | C14 | uart1_rtsn | uart3_txd | gpmc_a17 | spi4_cs0 | spi1_cs3 | timer4 | ehrpwm1_synco | qspi1_rtclk | vin2a_vsync0 | gpmc_a13 | dcan1_rx | gpio4_16 | Driver off | ||
| 0x15CC | CTRL_CORE_PAD_UART2_RXD | D14 | uart2_rxd | spi3_d1 | timer1 | ehrpwm1A | gpmc_clk | gpmc_a12 | dcan1_tx | gpio4_17 | Driver off | ||||||
| 0x15D0 | CTRL_CORE_PAD_UART2_TXD | D15 | uart2_txd | spi3_d0 | timer2 | ehrpwm1B | gpmc_a13 | dcan1_rx | gpio4_18 | Driver off | |||||||
| 0x15D4 | CTRL_CORE_PAD_UART2_CTSN | F15 | uart2_ctsn | xref_clk1 | gpmc_a18 | spi3_sclk | qspi1_cs1 | timer7 | vin2a_hsync0 | gpmc_clk | mcan_tx | gpio4_19 | Driver off | ||||
| 0x15D8 | CTRL_CORE_PAD_UART2_RTSN | F16 | uart2_rtsn | eCAP1_in_PWM1_out | gpmc_a19 | spi3_cs0 | timer8 | vin2a_vsync0 | mcan_rx | gpio4_20 | Driver off | ||||||
| 0x15DC | CTRL_CORE_PAD_I2C1_SDA | L4 | i2c1_sda | ||||||||||||||
| 0x15E0 | CTRL_CORE_PAD_I2C1_SCL | L3 | i2c1_scl | ||||||||||||||
| 0x15E4 | CTRL_CORE_PAD_I2C2_SDA | L5 | i2c2_sda | ||||||||||||||
| 0x15E8 | CTRL_CORE_PAD_I2C2_SCL | L6 | i2c2_scl | ||||||||||||||
| 0x15EC | CTRL_CORE_PAD_TMS | J3 | tms | ||||||||||||||
| 0x15F0 | CTRL_CORE_PAD_TDI | J1 | tdi | gpio4_25 | Driver off | ||||||||||||
| 0x15F4 | CTRL_CORE_PAD_TDO | J4 | tdo | gpio4_26 | Driver off | ||||||||||||
| 0x15F8 | CTRL_CORE_PAD_TCLK | J2 | tclk | ||||||||||||||
| 0x15FC | CTRL_CORE_PAD_TRSTN | J5 | trstn | ||||||||||||||
| 0x1600 | CTRL_CORE_PAD_RTCK | J6 | rtck | gpio4_27 | Driver off | ||||||||||||
| 0x1604 | CTRL_CORE_PAD_EMU0 | H1 | emu0 | gpio4_28 | Driver off | ||||||||||||
| 0x1608 | CTRL_CORE_PAD_EMU1 | H2 | emu1 | gpio4_29 | Driver off | ||||||||||||
| 0x160C | CTRL_CORE_PAD_RESETN | G4 | resetn | ||||||||||||||
| 0x1610 | CTRL_CORE_PAD_NMIN | G5 | nmin | ||||||||||||||
| 0x1614 | CTRL_CORE_PAD_RSTOUTN | F4 | rstoutn | ||||||||||||||