SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-11 shows the parameters of the JEDEC DDR2 devices that are compatible with this interface. Generally, the DDR2 interface is compatible with x16/x32 DDR2-800 speed grade DDR2 devices.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| CJ21 | JEDEC DDR2 device speed grade(1) | DDR2-800 | ||
| CJ22 | JEDEC DDR2 device bit width | x16 | x32 | Bits |
| CJ23 | JEDEC DDR2 device count(2) | 1 | 1 | Devices |