SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage(1) | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB(2) | Base production part number | DRA780 | Indicates base production part number. For more information see Table 3-1, Device Comparison . |
| DRA781 | |||
| DRA782 | |||
| DRA783 | |||
| DRA784 | |||
| DRA785 | |||
| DRA786 | |||
| DRA787 | |||
| DRA788 | |||
| r | Device revision | BLANK | SR 1.0 |
| A | SR 1.0A | ||
| B | SR 2.0 | ||
| z | Device Speed | D | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison Table. |
| R | |||
| S | |||
| OTHER | |||
| Y | Device type | G | General purpose (Prototype and Production) |
| E | GP Prime Emulation (E) devices | ||
| D | Prime prototype devices with TI Development keys (D) | ||
| S | GP Prime devices | ||
| Yn | Letter followed by number indicates GP Prime devices with customer key | ||
| J | JTAG lock (J) & random key devices | ||
| PPP | Package designator | ABF | ABF FCBGA-N367 (15mm x 15mm) Package |
| Q1 | Automotive Designator | BLANK | Not meeting automotive qualification |
| Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM | ||
| XXXXXXX | Lot Trace Code | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator | ||
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.