SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| UFS0_REF_CLK | UFS Reference Clock | O | AE6 |
| UFS0_RSTn | UFS Reset Out | O | AD6 |
| UFS0_RX_DN0 | UFS Lane 0 Differential Receive Data (negative) | I | AH3 |
| UFS0_RX_DP0 | UFS Lane 0 Differential Receive Data (positive) | I | AJ2 |
| UFS0_RX_DN1 | UFS Lane 1 Differential Receive Data (negative) | I | AH4 |
| UFS0_RX_DP1 | UFS Lane 1 Differential Receive Data (positive) | I | AJ3 |
| UFS0_TX_DN0 | UFS Lane 0 Differential Transmit Data (negative) | O | AG6 |
| UFS0_TX_DP0 | UFS Lane 0 Differential Transmit Data (positive) | O | AF7 |
| UFS0_TX_DN1 | UFS Lane 1 Differential Transmit Data (negative) | O | AG5 |
| UFS0_TX_DP1 | UFS Lane 1 Differential Transmit Data (positive) | O | AF6 |