SPRSP35K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| BALL NAMES: ALL other IOs | |||||||
| BALL NUMBERS: ALL other IOs | |||||||
| 1.8-V MODE | |||||||
| VIL | Input Low Voltage | 0.35 × VDD(1) | V | ||||
| VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | ||||
| VIH | Input High Voltage | 0.65 × VDD(1) | V | ||||
| VIHSS | Input High Voltage Steady State | 0.85 × VDD(1) | V | ||||
| VHYS | Input Hysteresis Voltage | 150 | mV | ||||
| IIN | Input Leakage Current. | VI = 1.8 V or 0 V | ±10 | µA | |||
| RPU | Pull-up Resistor | 15 | 22 | 30 | kΩ | ||
| RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | ||
| VOL | Output Low Voltage | 0.45 | V | ||||
| VOH | Output High Voltage | VDD(1) - 0.45 | V | ||||
| IOL(2) | Low Level Output Current | VOL(MAX) | 3 | mA | |||
| IOH(2) | High Level Output Current | VOH(MIN) | 3 | mA | |||
| SRI(4) | Input Slew Rate | 18f(3) or 1.8E+6 |
V/s | ||||
| 3.3-V MODE | |||||||
| VIL | Input Low Voltage | 0.8 | V | ||||
| VILSS | Input Low Voltage Steady State | 0.6 | V | ||||
| VIH | Input High Voltage | 2.0 | V | ||||
| VIHSS | Input High Voltage Steady State | 2.0 | V | ||||
| VHYS | Input Hysteresis Voltage | 150 | mV | ||||
| IIN | Input Leakage Current. | VI = 3.3 V or 0 V | ±10 | µA | |||
| RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | ||
| VOL | Output Low Voltage | 0.4 | V | ||||
| VOH | Output High Voltage | 2.4 | V | ||||
| IOL(2) | Low Level Output Current | VOL(MAX) | 5 | mA | |||
| IOH(2) | High Level Output Current | VOH(MIN) | 6 | mA | |||
| SRI(4) | Input Slew Rate | 33f(3) or 3.3E+6 |
V/s | ||||