SPRSP35J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | MODE | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
RGMII1 | tc(rxc) | Cycle time, RGMII[x]_RXC | 10Mbps | 360 | 440 | ns |
100Mbps | 36 | 44 | ns | |||
1000Mbps | 7.2 | 8.8 | ns | |||
RGMII2 | tw(rxcH) | Pulse duration, RGMII[x]_RXC high | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | |||
1000Mbps | 3.6 | 4.4 | ns | |||
RGMII3 | tw(rxcL) | Pulse duration, RGMII[x]_RXC low | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | |||
1000Mbps | 3.6 | 4.4 | ns |