SLVSG22B January 2023 – March 2024 DRV8145-Q1
PRODUCTION DATA
summarizes the utility of the device features for different type of inductive loads.
LOAD | Configuration | Device Feature | |||
---|---|---|---|---|---|
Device | Recirculation Path | Slew Rate control | Current sense | ITRIP regulation | |
Bi-directional motor or solenoid(1) | Full-Bridge with two DRV814x | High-side | Full range | Continuous | Not useful(3) |
Bi-directional motor or solenoid(1) | Full-Bridge with two DRV814x | Low-side | Full range | Discontinuous(2) | Useful |
Uni-directional motor or Low-side solenoid (one side connected to GND) | DRV814x | Low-side | Full range | Discontinuous(2) | Useful |
High-side solenoid (one side connected to VM) | DRV814x | High-side | Full range | Not available, need external solution |