SLVSG22B January 2023 – March 2024 DRV8145-Q1
PRODUCTION DATA
The DRV814x-Q1 family of devices provides a simple two pin control of the output through the pins, DRVOFF and IN.
The inputs can accept static or pulse-width modulated (PWM) voltage signals for either 100% or PWM drive modes. The device input pins can be powered before VM is applied. By default, the nSLEEP and DRVOFF pins have an internal pull-down and pull-up resistor respectively, to ensure the outputs are Hi-Z if no inputs are present. The IN pin also has an internal pull down resistor.
The device automatically generates the optimal dead-time needed during transitioning between the high-side and low-side FET on the switching half-bridge. This timing is based on internal FET gate-source voltage feedback. No external timing is required. This scheme ensures minimum dead time, while guaranteeing no shoot-through current.The table below shows the logic table for bridge control. For load illustration, refer the Load Summary section.
nSLEEP | DRVOFF | IN | OUT | IPROPI | Device State |
---|---|---|---|---|---|
0 | X | X | Hi-Z | No current | SLEEP |
1 | 1 | 0 | Hi-Z | No current | STANDBY |
1 | 1 | 1 | Refer Off-state diagnostics table | No current | STANDBY |
1 | 0 | 0 | L | No current | ACTIVE |
1 | 0 | 1 | H(3) | ISNS(1) | ACTIVE |