SLVSGV9 august 2023 DRV8213
PRODUCTION DATA
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated |
CVM2 | VM | GND | Section 10.1, VM-rated |
CVCC | VCC | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated |
RIPROPI | IPROPI | GND | Resistor from IPROPI pin to GND, sets the current regulation level |
CINRUSH | TINRUSH | GND | Sets the inrush current blanking time |
RnFAULT | VCC | nFAULT | 10 kΩ |
RnSTALL | VCC | nSTALL | 10 kΩ |