SLVSDR9E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV870x-Q1 device is controlled using a configurable input interface. The Section 7.3.1.1 section provides the full H-bridge state . These tables do not consider the current control built into the DRV870x-Q1 device. Positive current is defined in the direction of SH1 → SH2. The logic operation set by the MODE pin is latched on power-up or when exiting sleep mode.
Figure 7-3 Bridge Control