SLVSAW5D July 2011 – December 2024 DRV8803
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES | ||||||
| IVM | VM operating supply current | VM = 24 V | 1.6 | 2.1 | mA | |
| VUVLO | VM undervoltage lockout voltage | VM rising | 8.2 | V | ||
| LOGIC-LEVEL INPUTS (SCHMITT TRIGGER INPUTS WITH HYSTERESIS) | ||||||
| VIL | Input low voltage | 0.6 | 0.7 | V | ||
| VIH | Input high voltage | 2 | V | |||
| VHYS | Input hysteresis | 0.45 | V | |||
| IIL | Input low current | VIN = 0 | –20 | 20 | μA | |
| IIH | Input high current | VIN = 3.3 V | 100 | μA | ||
| RPD | Pulldown resistance | 100 | kΩ | |||
| nFAULT OUTPUT (OPEN-DRAIN OUTPUT) | ||||||
| VOL | Output low voltage | IO = 5 mA | 0.5 | V | ||
| IOH | Output high leakage current | VO = 3.3 V | 1 | μA | ||
| LOW-SIDE FETS | ||||||
| RON | FET on resistance, HTSSOP and SOIC package | VM = 24 V, IO = 700 mA, TJ = 25°C | 0.5 | Ω | ||
| VM = 24 V, IO = 700 mA, TJ = 85°C | 0.75 | 0.8 | ||||
FET on resistance, SOT-23-THN package | VM = 24 V, IO = 700 mA, TJ = 25°C | 0.4 | Ω | |||
| VM = 24 V, IO = 700 mA, TJ = 85°C | 0.64 | |||||
| IOFF | Off-state leakage current | –50 | 50 | μA | ||
| HIGH-SIDE DIODES | ||||||
| VF | Diode forward voltage | VM = 24 V, IO = 700 mA, TJ = 25°C | 1.2 | V | ||
| IOFF | Off-state leakage current | VM = 24 V, TJ = 25°C | –50 | 50 | μA | |
| OUTPUTS | ||||||
| tR | Rise time | VM = 24 V, IO = 700 mA, Resistive load | 50 | 300 | ns | |
| tF | Fall time | VM = 24 V, IO = 700 mA, Resistive load | 50 | 300 | ns | |
| PROTECTION CIRCUITS | ||||||
| IOCP | Overcurrent protection trip level | 2.3 | 3.8 | A | ||
| tOCP | Overcurrent protection deglitch time | 3.5 | µs | |||
| tRETRY | Overcurrent protection retry time | 1.2 | ms | |||
| tTSD | Thermal shutdown temperature | Die temperature(1) | 150 | 160 | 180 | °C |