SLVSAW5D July 2011 – December 2024 DRV8803
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VM | Power supply voltage | –0.3 | 65 | V |
| VOUTx | Output voltage | –0.3 | 65 | V |
| VCLAMP | Clamp voltage | –0.3 | 65 | V |
| nFAULT | Output current | 20 | mA | |
| Peak clamp diode current | 2 | A | ||
| DC or RMS clamp diode current | 1 | A | ||
| Digital input pin voltage | –0.5 | 7 | V | |
| nFAULT | Digital output pin voltage | –0.5 | 7 | V |
| Peak motor drive output current, t < 1 μS | Internally limited | A | ||
| Continuous total power dissipation | See Thermal Information | |||
| TJ | Operating virtual junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –60 | 150 | °C |