SLVSAW5D July 2011 – December 2024 DRV8803
PRODUCTION DATA
Table 8-1 lists the design parameters for this design example.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply Voltage | VM, VLOAD | 24V |
Valve Peak current | IPEAK | 200mA |
Valve Peak current time | tPEAK | 100ms |
Valve Hold current | IHOLD | 100mA |
| PWM frequency | fPWM | 25kHz |