SLOSE62A January 2021 – May 2022 DRV8935
PRODUCTION DATA
| MIN | MAX | UNIT | |
|---|---|---|---|
| Power supply voltage (VM) | –0.3 | 35 | V |
| Charge pump voltage (VCP, CPH) | –0.3 | VVM + 7 | V |
| Charge pump negative switching pin (CPL) | –0.3 | VVM | V |
| nSLEEP pin voltage (nSLEEP) | –0.3 | VVM | V |
| Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
| Control pin voltage (IN1, IN2, IN3, IN4, nFAULT, TOFF) | –0.3 | 5.75 | V |
| Open drain output current (nFAULT) | 0 | 10 | mA |
| Reference input pin voltage (VREF12, VREF34) | –0.3 | 5.75 | V |
| Continuous phase node pin voltage (OUT1, OUT2, OUT3, OUT4) | –1 | VVM + 1 | V |
| Transient 100 ns phase node pin voltage (OUT1, OUT2, OUT3, OUT4) | –3 | VVM + 3 | V |
| Peak drive current (OUT1, OUT2, OUT3, OUT4) | Internally Limited | A | |
| Operating ambient temperature, TA | –40 | 125 | °C |
| Operating junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |