SLOSE62A January 2021 – May 2022 DRV8935
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VVM | Supply voltage range for normal (DC) operation | 4.5 | 33 | V |
| VI | Logic level input voltage | 0 | 5.5 | V |
| VREF | Reference rms voltage range (VREF) | 0.05 | 3.3 | V |
| ƒPWM | Applied PWM signal (IN1, IN2, IN3, IN4) | 0 | 100 | kHz |
| IFS | Peak output current | 0 | 2.5 | A |
| TA | Operating ambient temperature | –40 | 125 | °C |
| TJ | Operating junction temperature | –40 | 150 | °C |