SNLS507C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDD18 (VDD18, VDD18_P1 , VDD18_P0 , VDD18_FPD0, VDD18_FPD1) | –0.3 | 2.16 | V |
| VDDIO | –0.3 | 3.96 | ||
| FPD-Link III input voltage | RIN0+, RIN0–, RIN1+, RIN1– Device powered up (VDD18 and VDDIO within recommended operating conditions) | –0.3 | 2.75 | V |
| RIN0+, RIN0–, RIN1+, RIN1– Device powered down (VDD18 and VDDIO below recommended operating conditions) Transient Voltage | –0.3 | 1.45 | ||
| RIN0+, RIN0–, RIN1+, RIN1– Device powered down (VDD18 and VDDIO below recommended operating conditions) DC Voltage | –0.3 | 1.35 | ||
| LVCMOS IO voltage | ROUT[11:0], PCLK, VSYNC, HSYNC, GPIO0, GPIO1, GPIO2, SEL, OSS_SEL, OEN, BISTEN, PASS, LOCK | –0.3 | V(VDDIO) + 0.3 | V |
| PDB | –0.3 | 3.96 | ||
| Configuration input voltage | MODE, IDX | –0.3 | V(VDD18) + 0.3 | V |
| Open-drain voltage | GPIO3/INTB, I2C_SDA, I2C_SCL | –0.3 | 3.96 | |
| Junction temperature | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |