SNLS507C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
The serializer and deserializer support only AC-coupled interconnects through an integrated DC-balanced decoding scheme. External AC-coupling capacitors must be placed in series in the FPD-Link III signal path as shown in Figure 6-5. For applications utilizing single-ended 50-Ω coaxial cable, terminate the unused data pins (RIN0–, RIN1–, RIN2–, RIN3–) with AC coupling capacitor and a 50-Ω resistor.
Figure 6-5 AC-Coupled Connection (STP)
Figure 6-6 AC-Coupled Connection (Coaxial)For high-speed FPD–Link III transmissions, use the smallest available package for the AC-coupling capacitor. This helps minimize degradation of signal quality due to package parasitics.