4 Revision History
Changes from A Revision (January 2016) to B Revision
- Updated all pin descriptions to recommend how to connect unused pins.Go
- Pin 49 and 64 changed to reserved. These pins may be left as No Connect pin or connected to GND with a 0.1uF cap.Go
- Updated MAX VDD33 voltage from 4V to 3.96V in the Absolute Maximum section Go
- Updated MAX VDD12 voltage from 1.8V to 1.44V in the Absolute Maximum section Go
- Updated MAX VDDIO voltage from 4V to 3.96V in the Absolute Maximum section Go
- Updated PDB and BIST_EN MAX voltage from VDDIO+0.3 to 3.96V in the Absolute Maximum section Go
- Included Absolute Maximum Open-drain Voltage SpecGo
- Included Absolute Maximum CML Output Voltage SpecGo
- Included Absolute Maximum CSI-2 Voltage SpecGo
- Included Input Capacitance for Strap PinGo
- Updated MIN high level input voltage for PDB and BISTEN at 1.8V IO level.Go
- Updated MIN high level input voltage for I2C pins at V(VDDIO) = 1.8 V ± 5% OR 3.3V ±10%Go
- Updated MAX input low level voltage for I2C pins at V(VDDIO) = 1.8 V ± 5% OR 3.3V ±10%Go
- Added GPIO9 configuration detailsGo
- Updated recommended MODE_SEL0 resistors to be under 100k ohm to better match available automotive qualified components.Go
- Updated recommended MODE_SEL1 resistors to be under 100k ohm to better match available automotive qualified components.Go
- Updated recommended IDx resistors to be under 100k ohm to better match available automotive qualified components.Go
- Added additional AC cap values for STP and Coax for 92x and 94x devices.Go
- Moved Power Sequence to Power Supply Recommendations. Updated Power Sequencing diagramGo
- Updated Layout Guidelines section to include ground plane design, FPD-Link III traces and CSI-2 traces routing recommendations. Go
Changes from * Revision (November 2014) to A Revision
- Added shared pins description on SPI pins Go
- Added shared pins description on GPIO pins Go
- Added shared pins description on D_GPIO pins Go
- Added shared pins description on register only GPIO pins. Changed "Local register control only" to "I2C register control only". Go
- Added shared pins description on slave mode I2S pins Go
- Added shared pins description on master mode I2S pins Go
- Added legend for I/O TYPEGo
- Moved Storage Temperature Range from ESD to Absolute Maximum Ratings table Go
- Changed IDD12Z limit from 11mA to 30mA per PE re-characterization Go
- Changed Fast Plus Mode tSP maximum from 20ns to 50ns Go
- Added Power Sequence section Go
- Deleted MODE, CSI LANE, REPLICATE columns in MODE_SEL0 table Go
- Deleted MODE column. Added (CSI PORT) to CSI_SEL column in MODE_SEL1 table.Go
- Changed default value from "0" to "1" in register 0x01[2] Go
- Added description to register 0x01[1] "Registers which are loaded by pin strap will be restored to their original strap value when this bit is set. These registers show ‘Strap’ as their default value in this table." Go
- Added to 0x02[7] in Description column "A Digital reset 0x01[0] should be asserted after toggling Output Enable bit LOW to HIGH" Go
- Added "Loaded from remote SER" in register 0x07[7:1] function columnGo
- Changed signal detect bit to reserved in register 0x1C[1]Go
- Changed "0" to "0/1" in register RW column of 0x1C[1] Go
- Changed signal detect bit to reserved in register 0x1C[1] descriptionGo
- Changed from Reserved to Rev-ID in register 0x1D Function column Go
- On register 0x22 added "(Loaded from remote SER)"Go
- Corrected in register 0x24[3] 0: Bist configured through "bit 0" to "bits 2:0" in description Go
- Added in register 0x24[2:1] additional descriptionGo
- Changed in register 0x24[1] description to "internal" Go
- Changed in register 0x24[2] description to "internal" Go
- On register 0x28 added "Loaded from remote SER"Go
- Added clarification description on register 0x37 MODE_SELGo
- Merged on 0x45 bits[7:4} and bits[3:0] default value: 0x08Go
- Added Power Sequence section Go