SLVSGX0 May 2022 ESD752
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PESD752DBZR | SOT-23 | DBZ | 3 | 3000 | 180.0 | 8.4 | 2.9 | 3.35 | 1.35 | 4.0 | 5.30 | Q3 |
PESD752DCKR | SOT-SC70 | DCK | 3 | 3000 | 178.0 | 9.0 | 2.4 | 2.5 | 1.2 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PESD752DBZR | SOT-23 | DBZ | 3 | 3000 | 210.0 | 185.0 | 35.0 |
PESD752DCKR | SOT-SC70 | DCK | 3 | 3000 | 180.0 | 180.0 | 18.0 |