SLVSGX0 May 2022 ESD752
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage | -24 | 24 | V | |
TA | Operating free-air temperature | -55 | 150 | °C | |
TJ | Junction temperature | -55 | 150 | °C |